PMP22800

PMP22800

Design files

Overview

This reference design uses the LM51551 as a secondary side regulated (SSR) flyback controller. It converts an input of 8 to 28.8 V and 24 V at a maximum power of 28.8 W. The supply starts up at a minimum input of 15.5 V and can operate to 8-V input. The design also includes the synchronous buck converter, LMR33620, to step down 24 V to 5 V. This design features the option to evaluate either the TPS26631 eFuse or LM74700 ideal diode controller as input protection devices.

Features
  • DC/DC flyback maintains precise output regulation with SSR
  • Hiccup mode overcurrent protection
  • Catalog transformer
  • All components on top layer
  • Option to compare two different input protection circuits
Output voltage options PMP22800.1 PMP22800.2
Vin (Min) (V) 8 21.6
Vin (Max) (V) 28.8 26.4
Vout (Nom) (V) 24 5
Iout (Max) (A) 1.2 1.6
Output Power (W) 28.8 8
Isolated/Non-Isolated Isolated Non-Isolated
Input Type DC DC
Topology Flyback- Non Sync Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT291.PDF (2024 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAL3.PDF (254 KB)

Detailed overview of design layout for component placement

TIDMAL2.PDF (160 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAL5.ZIP (1113 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG81.ZIP (573 KB)

Design file that contains information on physical board layer of design PCB

TIDMAL4.PDF (861 KB)

PCB layer plot file used for generating PCB design layout

TIDMAL1.PDF (314 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM51551 — 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with hiccup

Data sheet: PDF | HTML
DC/DC converters

LMR33620 — SIMPLE SWITCHER® 3.8V to 36V, 2A Synchronous Buck Converter With Ultra-Low EMI

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74700-Q1 — 3.2-V to 65-V, 80-uA IQ automotive ideal diode controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 24-V, 1.2-A DC-DC Flyback Reference Design PDF | HTML Jun 24, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos