PMP22822

PMP22822

Design files

Overview

This reference design is a 2.2-W multi-output flybuck solution for isolated gate drive bias supplies. The supply is designed to accept input from 24-V systems. This design uses the LM36520 synchronous buck converter to generate four isolated outputs. Primary side regulation maintains each of the four 17-V outputs within +/-10%.

Features
  • Four 17-V isolated outputs
  • Achieves +/-10% output voltage accuracy on non-regulated outputs
  • Primary-side regulation eliminates need for an optocoupler
  • Transformer designed to comply with IEC 61800-5-1
Output voltage options PMP22822.1 PMP22822.2 PMP22822.3 PMP22822.4
Vin (Min) (V) 21.6 21.6 21.6 21.6
Vin (Max) (V) 21.4 26.4 26.4 26.4
Vout (Nom) (V) 17 17 17 17
Iout (Max) (A) .1 .01 .01 .01
Output Power (W) 1.7 .17 .17 .17
Isolated/Non-Isolated Isolated Isolated Isolated Isolated
Input Type DC DC DC DC
Topology FlyBuck FlyBuck FlyBuck FlyBuck
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT312.PDF (1278 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBC9.PDF (218 KB)

Detailed overview of design layout for component placement

TIDMBC8.PDF (155 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBD1.ZIP (614 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGD5.ZIP (541 KB)

Design file that contains information on physical board layer of design PCB

TIDMBD0.PDF (547 KB)

PCB layer plot file used for generating PCB design layout

TIDMBC7.PDF (214 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LMR36520 — SIMPLE SWITCHER® 4.2-V to 65-V, 2-A synchronous step-down converter with 26-uA IQ

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 2.2-W Multi-Output Flybuck Reference Design PDF | HTML Feb 8, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos