PMP22845

PMP22845

Design files

Overview

This reference design demonstrates EMI mitigation techniques required for a high frequency, reinforced 5-kVRMS isolated, 5-V bias DC/DC converter module to pass the automotive, CIPSR 25, class 5, EMC test standard. The design features a 500-mW, high efficiency bias supply with integrated transformer, control and power stage in a 2.65 mm height SOIC-16 package solution.  Typical bias examples include: digital isolators, voltage and current sensing, CAN transceivers and signal communication used in the design of traction inverters, on-board chargers, battery management systems, infotainment, charging cables and PTC heaters.

Features
  • Passes CISPR 25, class 5 conducted and radiated emissions
  • Low component count, small size, high integration, low profile
  • Integrated IC level transformer rated for 5-kVRMS isolation
  • AEC-Q100 qualified, functional safety capable
  • This design has been tested and verified in an independent, certified anechoic EMI chamber
Output voltage options PMP22845.1
Vin (Min) (V) 4.7
Vin (Max) (V) 5.3
Vout (Nom) (V) 5
Iout (Max) (A) .1
Output Power (W) .5
Isolated/Non-Isolated Isolated
Input Type DC
Topology Other
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDM867.PDF (251 KB)

Detailed overview of design layout for component placement

TIDM866.PDF (126 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM869.ZIP (519 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG08.ZIP (3090 KB)

Design file that contains information on physical board layer of design PCB

TIDM868.PDF (863 KB)

PCB layer plot file used for generating PCB design layout

TIDM865.PDF (173 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Isolated power modules (integrated transformer)

UCC12051-Q1 — Automotive, 500-mW, 5-kVrms isolated DC/DC module with integrated transformer

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. D) PDF | HTML May 15, 2026
User guide Isolated 5-V Bias Supply for Automotive CISPR 25, Class 5 Emissions, Ref. Design PDF | HTML Apr 20, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos