PMP23241

PMP23241

Design files

Overview

This reference design uses the LM61495-Q1 synchronous buck regulator. This device features internal top and bottom field-effect transistors (FET), which are configured as a synchronous inverting buck-boost converter to provide an adjustable output between –7.5V and –12V capable of delivering a maximum 4A of current to the load from 9V to 18V input. The output voltage is adjusted by providing an analog voltage signal to the Vcntl_1 (TP4) test point, referenced to GND. Control voltages between 0V and 5V correspond to output voltages between –12V and –7.5V, respectively.

Features
  • Peak efficiency of 95% at –12VOUT and 2.2A load
  • Switching frequency of 400kHz
  • Regulator includes integrated FETs
  • 4-layer board (1oz copper, each layer)
  • Small design size: 17.0mm × 30.5mm (board size: 76.2mm × 68.6mm)
  • Dithering feature improves EMI performance
Output voltage options PMP23241.1
Vin (Min) (V) 9
Vin (Max) (V) 18
Vout (Nom) (V) -12
Iout (Max) (A) -5
Output Power (W) 60
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Inverting
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT399.PDF (1987 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMD29.PDF (204 KB)

Detailed overview of design layout for component placement

TIDMD28.PDF (126 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMD31.ZIP (708 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGQ0.ZIP (564 KB)

Design file that contains information on physical board layer of design PCB

TIDMD30.PDF (748 KB)

PCB layer plot file used for generating PCB design layout

TIDMD27.PDF (265 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM61495-Q110-A automotive buck converter optimized for power density and low EMI

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Synchronous Inverting Buck-Boost Converter With Adjustable Negative Output Reference Design PDF | HTML Jul 11, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos