PMP23262

PMP23262

Design files

Overview

This reference design provides power for Automotive Advanced Driver Assistance System (ADAS) designs, and infotainment and cluster applications. Operation for automotive applications include battery voltage surges to 32 V and dips to 6 V due to cold cranking. Peak conversion efficiency of 94 % to 96 % in the 10-Vin to 18-Vin range is shown. Output voltage undershoot and overshoot are 2 % for 30-A step and dump. The test report includes operational data over full input range and includes Bode plots to verify stability with good margins, internal waveforms and thermal images.

Features
  • High current for ADAS and infotainment and cluster applications
  • Operation for the automotive battery range includes cold cranking and surges
  • Peak conversion efficiency of 94 % to 96 % in the 10-Vin to 18-Vin range
  • LM25143-Q1 provides two-phase control and gate drive in a single integrated circuit
  • Output voltage undershoot and overshoot 2 % for 30-A step and dump
Output voltage options PMP23262.1
Vin (Min) (V) 6
Vin (Max) (V) 34
Vout (Nom) (V) 3.3
Iout (Max) (A) 60
Output Power (W) 198
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Multiphase
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT318.PDF (1784 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBA9.PDF (271 KB)

Detailed overview of design layout for component placement

TIDMBA8.PDF (392 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBB1.ZIP (1432 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGD1.ZIP (821 KB)

Design file that contains information on physical board layer of design PCB

TIDMBB0.PDF (1545 KB)

PCB layer plot file used for generating PCB design layout

TIDMBA7.PDF (321 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM25143-Q1Automotive, 3.5-V to 42-V low-Iq, dual output, stackable synchronous buck DC-DC controller

Data sheet: PDF | HTML
DC/DC controllers

LM51433.5-V to 65-V, dual-output, stackable, synchronous buck DC/DC controller with ultra-low IQ

Data sheet: PDF | HTML
DC/DC controllers

LM5143-Q13.5-V to 65-V low Iq, dual, 2-phase synchronous buck DC-DC controller

Data sheet: PDF | HTML
DC/DC controllers

LM5143A-Q1Automotive, 3.5-V to 65-V low-IQ, dual output, stackable synchronous buck DC-DC controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 200-W Automotive 2-Phase Synchronous Buck Converter Reference Design PDF | HTML Jan 6, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos