PMP23278

PMP23278

Design files

Overview

This reference design implements a Power over Ethernet (PoE) power device (PD) active clamp forward converter with 12-V and 2.1-A output. A TPS23734 PD, pulse width modulator (PWM) controller provides all the necessary functions to implement the PoE PD control and the PWM control for the active clamp forward converter. This design uses secondary side regulation (SSR) with an optocoupler feedback.

Features
  • Combined PD and PWM controller
  • Secondary side regulation using optocoupler
  • Optional 48-V adapter input
  • Frequency dithering for improved electromagnetic interference (EMI)
Output voltage options PMP23278.1
Vin (Min) (V) 37
Vin (Max) (V) 57
Vout (Nom) (V) 12
Iout (Max) (A) 2.1
Output Power (W) 25.2
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT300.PDF (1823 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAO8.PDF (400 KB)

Detailed overview of design layout for component placement

TIDMAO7.PDF (331 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAP0.ZIP (2783 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG88.ZIP (3196 KB)

Design file that contains information on physical board layer of design PCB

TIDMAO9.ZIP (4205 KB)

PCB layer plot file used for generating PCB design layout

TIDMAO6.PDF (455 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD19534Q5A100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 15.1 mOhm

Data sheet: PDF | HTML
Powered devices

TPS23734IEEE 802.3bt type 3 class 1-4 PoE PD with high efficiency DC-DC control

Data sheet: PDF | HTML
Shunt voltage references

TL431LIAdjustable precision shunt regulator with optimized reference current (pin layout: KRA)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Class 4 PoE PD Active Clamp Forward Converter (12 V, 2.1 A) Reference Design PDF | HTML Aug 3, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos