PMP23333

Synchronous inverting buck-boost converter reference design for communications equipment

PMP23333

Design files

Overview

This reference design uses the LM61495 synchronous buck regulator, with internal top and bottom field effect transistors (FETs), which is configured as a synchronous inverting buck-boost converter. It generates an output of -8 V capable of delivering 2.7-A continuous (4-A peak) of current to the load, from a +12-V +/-10% input. The design is built on the PMP23241 printed circuit board, which is a four-layer board with one ounce copper for each of the four layers. The board is 76.2 mm x 68.6 mm. The solution size is approximately 17.0 mm x 30.5 mm, excluding the input bulk capacitor C1. See LM61495 functional safety failure in time rate, failure mode distribution, and pin failure mode analysis for any safety concerns.

Features
  • Very small solution size
  • Regulator includes integrated FETs
  • High efficiency
  • Regulator features spread-spectrum switching (dithering) for improved electromagnetic interference performance
  • Converter generates a negative output voltage from a positive input voltage
Output voltage options PMP23333.1
Vin (Min) (V) 10.8
Vin (Max) (V) 13.2
Vout (Nom) (V) -8
Iout (Max) (A) -4
Output Power (W) 32
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Inverting
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT324.PDF (529 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBD5.PDF (220 KB)

Detailed overview of design layout for component placement

TIDMBD4.PDF (151 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBD7.ZIP (745 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGD6.ZIP (602 KB)

Design file that contains information on physical board layer of design PCB

TIDMBD6.PDF (767 KB)

PCB layer plot file used for generating PCB design layout

TIDMBD3.PDF (266 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM6149510-A buck converter optimized for power density and low EMI

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Synchronous Inverting Buck-Boost Converter Ref.Des. for Communications Equipment PDF | HTML Feb 14, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.