PMP23340UCD

PMP23340UCD

Design files

Overview

This reference design shows how a high performance GaN can enable high efficiency and small form factor for intermediate bus converters using UCD3138ARJAT digital power isolated controller.

Features
  • Efficiency of 97.7%
  • 1MHz switching frequency
  • Power density of 1300 W/in^3 without connector
  • Total thickness without heatsink is 10mm
Output voltage options PMP23340UCD.1
Vin (Min) (V) 40
Vin (Max) (V) 60
Vout (Nom) (V) 12
Iout (Max) (A) 110
Output Power (W) 1320
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Other
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT375.PDF (1084 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMCB9.PDF (548 KB)

Detailed overview of design layout for component placement

TIDMCC0.PDF (159 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCC2.ZIP (6243 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGK6.ZIP (932 KB)

Design file that contains information on physical board layer of design PCB

TIDMCC1.PDF (4989 KB)

PCB layer plot file used for generating PCB design layout

TIDMCB8.PDF (512 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCD3138A — UCD3138A Highly Integrated Digital Controller for Isolated Power

Data sheet: PDF | HTML
AC/DC controllers

UCD7138 — Single-channel synchronous rectifier driver with body-diode conduction sensing

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG2100R044 — 100-V 4.4-mΩ half-bridge GaN FET with integrated driver and protection

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

TLV365 — 50-MHz single-supply operational amplifier with rail-to-rail input and output

Data sheet: PDF | HTML
Thermistors

TMP61 — 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report 48 V–12 V GaN-Enabled 1.1-kW 1/8th Brick Power Module Reference Design Using UCD PDF | HTML Dec 13, 2023
Technical article How real-time control technologies enable reliable, scalable high-voltage designs PDF | HTML Jun 7, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos