PMP23420

PMP23420

Design files

Overview

This reference design utilizes two LM5148-Q1 single-phase synchronous buck controllers configured as a dual-phase, interleaved, synchronous buck converter.  The converter generates a regulated 5V output capable of delivering a nominal 30A of current to the load, with a peak current capability of 60A, accepting an input voltage of between 24Vin to 60Vin (48Vin nominal).  The design is built on a 6-layer PCB with 2-oz Copper for each of the six layers.  The evaluation board measures 5.2” x 3.4” (132.08 mm x 86.36 mm), however the actual converter solution size measures approximately 55mm x 53mm.   This board is optimized for high efficiency across the entire load current range, which is achieved by configuring the converter to run in Pulse Frequency Modulation (PFM) mode at light loads.

Features
  • High efficiency         
  • Cost-effective         
  • Spread-spectrum switching reduces EMI         
  • Interleaved two-phase operation reduces ripple voltages and RMS currents 
Output voltage options PMP23420.1
Vin (Min) (V) 24
Vin (Max) (V) 60
Vout (Nom) (V) 5
Iout (Max) (A) 60
Output Power (W) 300
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT384.PDF (1864 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMCN6A.PDF (397 KB)

Detailed overview of design layout for component placement

TIDMCN5A.PDF (164 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCN8A.ZIP (3336 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGN0A.ZIP (911 KB)

Design file that contains information on physical board layer of design PCB

TIDMCN7A.PDF (2502 KB)

PCB layer plot file used for generating PCB design layout

TIDMCN4A.PDF (482 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5148-Q1Automotive, 80V synchronous buck DC/DC controller with ultra-low IQ

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Dual-Phase Interleaved Synchronous Buck Converter Reference Design for 48V Automotive Applications PDF | HTML Feb 12, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos