PMP23431

PMP23431

Design files

Overview

This reference design uses the UCC28730-Q1 flyback controller to produce an isolated 33V output. The design is capable of three 100mA outputs from a 60-V to 1000Vdc input. It is designed to be a bias supply for a traction inverter with an automotive-qualified controller.

Features
  • Wide-input voltage range
  • Isolated outputs
  • High efficiency
  • Primary-side regulation for small size
Output voltage options PMP23431.1
Vin (Min) (V) 60
Vin (Max) (V) 1000
Vout (Nom) (V) 33
Iout (Max) (A) .3
Output Power (W) 9.9
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT358.PDF (701 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMCX8A.PDF (321 KB)

Detailed overview of design layout for component placement

TIDMCX7A.ZIP (138 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCY0.ZIP (2545 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGP1A.ZIP (3750 KB)

Design file that contains information on physical board layer of design PCB

TIDMCX9A.PDF (988 KB)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28730-Q1 — Zero-power standby PSR flyback controller for automotive

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 60V to 1000V Input, Triple Output 10W PSR Flyback PDF | HTML May 10, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos