PMP23452

PMP23452

Design files

Overview

This reference design offers power for automotive advanced driver assistance systems (ADAS), infotainment and cluster applications. Operation is over the full automotive range including battery voltage surges up to 60V. Two outputs are provided, 3.3V and 5V, each handling loads up to 20A. The design exhibits a peak conversion efficiency of 95.5% with 24VIN and 93.9% at 48VIN for the 5V output. Results demonstrate 5% output voltage undershoot and overshoot for a 15A step and dump. The test report includes operational data spanning over the full input range and includes bode plots to verify stability with ample margins, thermal images, and precompliance conducted emission scans versus CISPR25 Class 5 limits.

Features
  • High current for ADAS, infotainment and cluster applications
  • Peak conversion efficiency of 95.5% with 24VIN and 93.9% at 48VIN for the 5V output
  • LM5143-Q1 provides two-output control and gate drive in a single IC
  • Output voltage undershoot and overshoot 5% for 15A step and dump
  • Conducted emissions scans (precompliance) versus CISPR25 Class 5 limits provided for 48V input and near full loading on both outputs
Output voltage options PMP23452.1 PMP23452.2
Vin (Min) (V) 20 20
Vin (Max) (V) 60 60
Vout (Nom) (V) 3.3 5
Iout (Max) (A) 20 20
Output Power (W) 66 100
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT398.PDF (2622 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMDT9.PDF (906 KB)

Detailed overview of design layout for component placement

TIDMDU1.PDF (569 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDU0.ZIP (2181 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGV4.ZIP (4215 KB)

Design file that contains information on physical board layer of design PCB

TIDMDT8.PDF (3007 KB)

PCB layer plot file used for generating PCB design layout

TIDMDT7.PDF (771 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5143A-Q1Automotive, 3.5-V to 65-V low-IQ, dual output, stackable synchronous buck DC-DC controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Automotive, 20V to 60V Input, Dual-Output (3.3V, 20A and 5V, 20A) Converter Reference Design PDF | HTML Feb 7, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos