PMP23476

PMP23476

Design files

Overview

This reference design demonstrates a primary side regulated flyback with two non-isolated 12V outputs and one isolated 12V output. The total size of the bias supply is 24.5mm x 32mm x 17mm.

Features
  • Primary side regulation with no opto-coupler
  • Compact solution size of 24.5mm x 32mm x 17mm
  • Pluggable interface
Output voltage options PMP23476.1 PMP23476.2 PMP23476.3
Vin (Min) (V) 100 100 100
Vin (Max) (V) 400 400 400
Vout (Nom) (V) 12 12 12
Iout (Max) (A) .25 .25 .01
Output Power (W) 3 3 .12
Isolated/Non-Isolated Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Flyback- DCM Flyback- DCM Flyback- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT383.PDF (1525 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMCP5.PDF (177 KB)

Detailed overview of design layout for component placement

TIDMCP4.PDF (156 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCP7.ZIP (954 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGN5.ZIP (486 KB)

Design file that contains information on physical board layer of design PCB

TIDMCP6.PDF (583 KB)

PCB layer plot file used for generating PCB design layout

TIDMCP3.PDF (213 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC3813-4Economy low power BICMOS 1MHz current mode PWM with 12.5V/8.3V UVLO, 50% duty cycle, 0C to 70C

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Compact 6W, Triple Output, Auxiliary Bias Supply Reference Design PDF | HTML Mar 4, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos