PMP23598

PMP23598

Design files

Overview

This reference design uses a rad-tolerant TPS7H5020-SEP pulse-width modulation (PWM) controller and rad-tolerant TPS7H6005-SEP 200V GaN half-bridge gate-driver to create a high efficiency synchronous forward topology. To have an accurate, direct sense of the output voltage and achieve a high loop bandwidth, the PWM controller is placed on the secondary side. The capacitively isolated TX and RX level shifters that are within the half-bridge gate- driver, transfer the PWM waveform from secondary to primary while maintaining electrical isolation.

Features
  • Over 90% efficiency at mid and full load operation
  • 200V galvanic isolation through half-bridge gate-driver
  • 55mm × 45mm design size, two-layer PCB
  • GaN FETs and synchronous rectification
  • Plastic pin-to-pin population options for rad-tolerant or rad-hard configurations
    • Rad-tolerant (TID 50krad, SEE immune to 43MeV×cm2 /mg: TPS7H5020-SEP and TPS7H6005-SEP)
    • Rad-hard (TID 100krad, SEE immune to 75MeV×cm2 /mg: TPS7H5020-SP and TPS7H6005-SP)
Output voltage options PMP23598.1
Vin (Min) (V) 24
Vin (Max) (V) 36
Vout (Nom) (V) 5
Iout (Max) (A) 15
Output Power (W) 75
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT233.PDF (1267 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVMEQ9.PDF (253 KB)

Detailed overview of design layout for component placement

SLVMER1.PDF (295 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMER0.ZIP (1441 KB)

Files used for 3D models or 2D drawings of IC components

SLVC923.ZIP (487 KB)

Design file that contains information on physical board layer of design PCB

SLVMEQ8.PDF (1127 KB)

PCB layer plot file used for generating PCB design layout

SLVMEQ7.PDF (302 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

TPS7H5020-SEPRadiation-tolerant, 100% duty cycle PWM controller for driving MOSFETs or GaN FETs

Data sheet: PDF | HTML
AC/DC controllers

TPS7H5020-SPRadiation-hardened, QML-P, 100% duty cycle PWM controller for driving MOSFETs or GaN FETs

Data sheet: PDF | HTML
Half-bridge drivers

TPS7H6005-SEPRadiation-tolerant, 200V half-bridge GaN gate driver

Data sheet: PDF | HTML
Half-bridge drivers

TPS7H6005-SPRadiation-hardened, QML-P, 200V half-bridge GaN gate driver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 75W Synchronous Forward Converter Reference Design for Space Applications PDF | HTML Dec 11, 2025

Related design resources

Reference designs

REFERENCE DESIGN
PMP23546 2.4W multi-output PSR flyback reference design for bias supplies

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos