PMP23637

PMP23637

Design files

Overview

This reference design features the BQ25770/ BQ25773, 2-to-5 cell NVDC quasi-dual-phase buck- boost battery charge controller in a high-density design for notebook PC and portable applications. The dual-phase topology utilizes two small inductors and two half bridge dual-FETs, thus minimizing hot spots and spreading heat across the board. The topology also supports a 2-to-5 cell battery and accepts a wide input range including USB adapter, high voltage USB-C® Power Delivery (PD) sources, and traditional adapters.

Features
  • High power 240W
  • Peak efficiency 98.2%
  • Dual Field Effect Transistor (FET) in 3.3mm × 3.3mm package
  • Compact size: 0.75in × 1.15in (19.1mm × 29.2mm)
  • Excellent thermal performance
Output voltage options PMP23637.1
Vin (Min) (V) 3.5
Vin (Max) (V) 20
Vout (Nom) (V) 14
Iout (Max) (A) 17
Output Power (W) 238
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- 4 Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT238.PDF (813 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVMEU1.PDF (301 KB)

Detailed overview of design layout for component placement

SLVMEU3.PDF (329 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMEU2.ZIP (1302 KB)

Files used for 3D models or 2D drawings of IC components

SLVC934.ZIP (444 KB)

Design file that contains information on physical board layer of design PCB

SLVMEU0.PDF (1605 KB)

PCB layer plot file used for generating PCB design layout

SLVMET9.PDF (323 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25773I²C 2-cell to 5-cell NVDC dual-phase buck-boost battery charge controller with system power monitor

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LM3480100-mA, 30-V, low-dropout voltage regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Compact Dual-Phase Multi-Cell Battery Charger Reference Design With Dual FETs PDF | HTML Feb 2, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos