PMP30094

PMP30094

Design files

Overview

The PMP30094 has been designed especially for E-meters. It uses the UCC28600 quasi-resonant flyback controller to provide two isolated outputs (5V @ 2A and 7V @ 0.3A) from an 3-phase input. The input voltage range is between 140VAC and 470VAC.

Features
  • Wide AC input range (140VAC - 470 VAC)
  • 3-phase input
  • Excellent transient performance
  • Test report available
Output voltage options PMP30094.1 PMP30094.2
Vin (Min) (V) 140 140
Vin (Max) (V) 470 470
Vout (Nom) (V) 5 7
Iout (Max) (A) 2 .3
Output Power (W) 10 2.1
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCT6.PDF (501 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRPJ0.PDF (135 KB)

Detailed overview of design layout for component placement

TIDRPI9.PDF (139 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPJ2.ZIP (783 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD35.ZIP (45 KB)

Design file that contains information on physical board layer of design PCB

TIDRPJ1.PDF (149 KB)

PCB layer plot file used for generating PCB design layout

TIDRPI8.PDF (155 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28600 — 8-pin quasi resonant Flyback green mode controller

Data sheet: PDF | HTML
Shunt voltage references

LMV431A — 1%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP30094 Test Results Jan 10, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos