PMP30101

PMP30101

Design files

Overview

This buck converter operates over a 6V - 36V input range and delivers 5V @ 8A. The design is optimized for an average current of 5.5A and peak currents up to 10A. The temperature rise at nominal current is about 20K.

Features
  • Suitable for high ambient temperatures (>100°C) due to best in class efficiency
  • Low temperature rise
  • Low input and output ripple
  • Large input voltage range
Output voltage options PMP30101.1
Vin (Min) (V) 6
Vin (Max) (V) 36
Vout (Nom) (V) 5
Iout (Max) (A) 8
Output Power (W) 40
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC57.PDF (846 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRN46.PDF (81 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRN47.ZIP (327 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCI2.ZIP (34 KB)

Design file that contains information on physical board layer of design PCB

TIDRN48.PDF (546 KB)

PCB layer plot file used for generating PCB design layout

TIDRN45.PDF (349 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

TPS40170-Q1 — Automotive 4.5V to 60V Synchronous Buck Controller with Voltage Tracking

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP30101 Test Results Aug 8, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos