PMP30104

PMP30104

Design files

Overview

A SEPIC converter is used to charge a load capacitor (up to 15000uF) up to 400V/420V (selectable). The input voltage range is 15V +/-10% and the constant output charging current 80mA. The multiplied SEPIC topology has several advantages compared to Boost + charge pump mainly thanks to reduce peak and RMS currents in the multiplier of the SEPIC.

Features
  • Huge voltage ratio possible by multiplied single-stage SEPIC (15Vin to 420Vout)
  • No spikes on switch-nodes compared to flyback solution
  • Good efficiency curve between 50Vout and 420Vout in the range of 80% to 87%
  • Two active loops:  CV and CC avoid overvoltage in case of load disconnection
Output voltage options PMP30104.1
Vin (Min) (V) 13.5
Vin (Max) (V) 16.5
Vout (Nom) (V) 420
Iout (Max) (A) .08
Output Power (W) 33.6
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCE4.PDF (636 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRNV2.PDF (199 KB)

Detailed overview of design layout for component placement

TIDRNV1.PDF (119 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNV4.ZIP (650 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCP5.ZIP (31 KB)

Design file that contains information on physical board layer of design PCB

TIDRNV3.PDF (376 KB)

PCB layer plot file used for generating PCB design layout

TIDRNV0.PDF (385 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

TPS40210 — 4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML
General-purpose op amps

TLC272 — Dual, 16-V, 2-MHz, In to V- operational amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP30104 Test Results Oct 5, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos