PMP30162

PMP30162

Design files

Overview

A SEPIC converter is used to fast charge a load capacitor up to 160V/180V (selectable). The input voltage range is 47V +/-10% and the constant output charging current 900mA. The SEPIC topology has the advantage to Boost or Buck the output voltage, needed by capacitor charging, since they start at zero volt (short circuit).

Features
  • No spikes on the drain of main FET, thanks to SEPIC topology
  • Good efficiency curve (>91%) at full load and with output voltage >80V
  • Two active loops: CV and CC stabilize the output voltage in all conditions, during charging and in steady state
  • The output voltage can be switched between 160V and 180V on the fly
Output voltage options PMP30162.1
Vin (Min) (V) 42
Vin (Max) (V) 52
Vout (Nom) (V) 180
Iout (Max) (A) .9
Output Power (W) 162
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCX8.PDF (811 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRQ11.PDF (156 KB)

Detailed overview of design layout for component placement

TIDRQ10.PDF (123 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQ13.ZIP (724 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD79.ZIP (45 KB)

Design file that contains information on physical board layer of design PCB

TIDRQ12.PDF (342 KB)

PCB layer plot file used for generating PCB design layout

TIDRQ09.PDF (360 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML
General-purpose op amps

TLC272Dual, 16-V, 2-MHz, In to V- operational amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP30162 Test Results Feb 20, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos