PMP30281

PMP30281

Design files

Overview

This offline flyback reference design uses the UCC28722 controller to generate 2 isolated outputs (5 V at 400 mA, 24 V at 300 mA) from an AC input (85 VAC - 480 VAC). The UCC28722 output drive interfaces to a bipolar transistor power switch, enabling a more efficient design than a typical design. The valley-switching technique reduces switching losses and keeps the efficiency high. The controller provides constant-voltage and constant-current regulation without the use of an optical-coupler.

Features
  • 180-VAC - 264-VAC input to 3 isolated outputs
  • Primary-side regulation eleminates the need for an optical-coupler
  • Valley-switching operation keeps the efficiency high
  • Dynamic BJT drive enables lower cost converter design
Output voltage options PMP30281.1 PMP30281.2
Vin (Min) (V) 85 85
Vin (Max) (V) 480 480
Vout (Nom) (V) 5 24
Iout (Max) (A) .4 .3
Output Power (W) 2 7.2
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT047.PDF (8571 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRY19.PDF (211 KB)

Detailed overview of design layout for component placement

TIDRY18.PDF (31 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRY21.ZIP (568 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF35.ZIP (146 KB)

Design file that contains information on physical board layer of design PCB

TIDRY20.PDF (261 KB)

PCB layer plot file used for generating PCB design layout

TIDRY17.PDF (143 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28722 — Low-Cost CVCC Flyback controller With primary-side regulation for bipolar Power Device

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 85-VAC - 480-VAC Input, Multiple Output Flyback Reference Design Dec 12, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos