PMP30600-AL

PMP30600-AL

Design files

Overview

This reference design is a 50-W synchronous buck converter to supply automotive loads. The IC is LM5146-Q1 in fixed frequency operation at 400 kHz to ensure low noise operation. A resistor-capacitor (RC) snubber attenuates noise in the RF band to reduce radiated emissions. To reduce system EMI, the design is prepared to either synchronize other converters (output) or be externally synchronized (input).

Features
  • Power stage withstands surge voltages up to 36 Vpk
  • Efficiency higher than 95% over a output current range of 2.5-A to 10-A  (at 14-V input voltage)
  • Tight load regulation results in a low deviation (2 mV) of the output voltage over the whole range of the input voltage
  • Input filter for minimizing conducted emissions is included
Output voltage options PMP30600-AL.1
Vin (Min) (V) 6
Vin (Max) (V) 18
Vout (Nom) (V) 5
Iout (Max) (A) 10
Output Power (W) 50
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT127.PDF (2616 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM129.PDF (106 KB)

Detailed overview of design layout for component placement

TIDM128.PDF (137 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM130.ZIP (561 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFL1.ZIP (63 KB)

Design file that contains information on physical board layer of design PCB

TIDM125.PDF (863 KB)

PCB layer plot file used for generating PCB design layout

TIDM127.PDF (115 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5146-Q1 — Automotive 100-V synchronous buck DC/DC controller with wide duty-cycle range

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 10-A Automotive Pre-Regulator Reference Design Aug 13, 2019

Related design resources

Reference designs

REFERENCE DESIGN
PMP30600-AH — 20-A automotive pre-regulator reference design PMP30600-TH — 20-A automotive pre-regulator reference design with extended input voltage range for trucks PMP30600-TL — 10-A automotive pre-regulator reference design with extended input voltage range for trucks

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos