PMP30750

PMP30750

Design files

Overview

This reference design showcases a dual output primary-side regulated flyback converter, which covers an input voltage range of 8.0 V to 36 V. The output voltage of the two isolated outputs is 17.5 V each with a maximum load current of 100 mA.

Features
  • Power stage withstands surge voltages up to 36 V
  • Input filter decreases the reflected ripple
  • Two separately isolated outputs increases the range of applications
  • Primary-side regulation and integrated FET reduces the bill of materials
Output voltage options PMP30750.1 PMP30750.2
Vin (Min) (V) 8 8
Vin (Max) (V) 16 16
Vout (Nom) (V) 17.5 17.5
Iout (Max) (A) .1 .1
Output Power (W) 1.75 1.75
Isolated/Non-Isolated Isolated Isolated
Input Type DC DC
Topology Flyback- Integrated Switch^Flyback- Non Sync Flyback- Integrated Switch^Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT164.PDF (1865 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM494.PDF (104 KB)

Detailed overview of design layout for component placement

TIDM493.PDF (135 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM496.ZIP (416 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFS7.ZIP (62 KB)

Design file that contains information on physical board layer of design PCB

TIDM495.PDF (295 KB)

PCB layer plot file used for generating PCB design layout

TIDM492.PDF (124 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM5180-Q1 — Automotive 65-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report 3.5-W Automotive Dual Output PSR Flyback Regulator Reference Design Mar 10, 2020
Product overview Isolated Power Topologies for PLC I/O Modules and Other Low-Power Applications (Rev. A) PDF | HTML Aug 20, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos