PMP30825

PMP30825

Design files

Overview

This 10-W non-isolated flyback reference design uses the UCC28742 controller to generate four outputs (5 V at 150 mA, 12 V at 690 mA, 15 V at 80 mA, 18 V at 20 mA). The controller provides constant-voltage and constant-current regulation. Transistors are used in place of an optocoupler feedback circuit to reduce the overall BOM cost.

Features
  • 150-VDC - 430-VDC input to four outputs
  • Protection functions: over voltage, low line, over current and short circuit
  • Resonant valley switching for reduced switching losses
  • Tested design with available design files and test report
Output voltage options PMP30825.1 PMP30825.2 PMP30825.3 PMP30825.4
Vin (Min) (V) 150 150 150 11
Vin (Max) (V) 430 430 430 13
Vout (Nom) (V) 18 15 12 5
Iout (Max) (A) .02 .08 .69 .15
Output Power (W) .36 1.2 8.28 .75
Isolated/Non-Isolated Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant Flyback- Quasi Resonant Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT178.PDF (3664 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM571.PDF (136 KB)

Detailed overview of design layout for component placement

TIDM570.PDF (68 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM573.ZIP (1005 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFU3.ZIP (1005 KB)

Design file that contains information on physical board layer of design PCB

TIDM572.PDF (170 KB)

PCB layer plot file used for generating PCB design layout

TIDM569.PDF (372 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28742High-Efficiency Flyback Controller with 1% Output regulation accuracy

Data sheet: PDF | HTML
DC/DC converters

TPS542024.5V to 28V Input, 2A Output, EMI Friendly Synchronous Step-Down Converter

Data sheet: PDF | HTML
Shunt voltage references

ATL431LILow-IQ programmable shunt regulator offered in an ultra-small DQN package

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 150-VDC - 430-VDC Input, Multiple-Output Valley-Switching Flyback Reference... Apr 24, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos