PMP30833

PMP30833

Design files

Overview

This two-switch buck-boost reference design controlled by LM5118 steps up and steps down an input voltage range of 30-V to 60-V to either 24-V or 48-V output voltage. Jumper three at digital-to-analog converter (DAC) is used to decide 24 V or 48 V with jumper 48 VOUT and without 24 VOUT. For the final application, the 48-V output voltage is needed for short-term use of less than 1 s. For test purposes, the power stage withstands power level continuously, so the power stage can be shrunk for the final application.

Features
  • Supports 48-V startup output voltage and 24-V continuous output voltage
  • Prototype supports continuous 48-V output operation at full load and 600 mA for test purposes
  • Three control variants support various reactive load types
  • Control scheme supports switched output voltage, load transient and line transient
Output voltage options PMP30833.1
Vin (Min) (V) 30
Vin (Max) (V) 60
Vout (Nom) (V) 24
Iout (Max) (A) .3
Output Power (W) 7.2
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- 2 Switch^Buck Boost- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT281.PDF (5685 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAJ4.PDF (193 KB)

Detailed overview of design layout for component placement

TIDMAJ3.PDF (232 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAJ6.ZIP (569 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG78.ZIP (114 KB)

Design file that contains information on physical board layer of design PCB

TIDMAJ5.PDF (573 KB)

PCB layer plot file used for generating PCB design layout

TIDMAJ2.PDF (198 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM51183-75V Wide Vin, Current Mode Non-Synchronous Buck-Boost Controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 30-W Two-Switch Buck-Boost Reference Design With 24-V or 48-V Output PDF | HTML Jun 8, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos