PMP31114

PMP31114

Design files

Overview

This reference design uses LM25122 with an output voltage of 5-V and 5-A max output current. The typical input voltage range is from 6 V to 18 V. The design withstands input voltages as low as cold crank 3 V and load dump up to 36 V. Switching frequency FSW has been measured for this individual board at 261 kHz. The additional jumper on the bottom side provides a needed ON and OFF feature.

Features
  • Supports low cold cranking voltage as low as 3 V
  • Synchronous rectification supports ≥ 90%
  • 5-A output current enabled by dual inductor from stock
Output voltage options PMP31114.1
Vin (Min) (V) 6
Vin (Max) (V) 18
Vout (Nom) (V) 5
Iout (Max) (A) 5
Output Power (W) 25
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT261.PDF (4497 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMA75.PDF (183 KB)

Detailed overview of design layout for component placement

TIDMA74.PDF (261 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMA77.ZIP (593 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG53.ZIP (119 KB)

Design file that contains information on physical board layer of design PCB

TIDMA76.PDF (555 KB)

PCB layer plot file used for generating PCB design layout

TIDMA73.PDF (231 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM25122-Q13-42-V wide VIN, synchronous boost controller with multiphase capability, AEC-Q100 qualified

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Synchronous SEPIC Suited for 3-V Cold Cranking Reference Design PDF | HTML Mar 28, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos