PMP31246

PMP31246

Design files

Overview

This automotive single-ended primary inductor converter (SEPIC) reference design uses either the LM5156-Q1 or LM51561-Q1 device to support a modulated output voltage with a sinusoidal waveform of 60 VPP up to 120 Hz. The magnetizing inductance is minimized to operate the power stage in discontinuous mode (DCM), moving the right half plane zero at the lowest input voltage and maximum load beyond 300 kHz. The dynamics are limited by the gain bandwidth of the error amplifier and the Nyquist criteria. A loop bandwidth of 10 kHz is sufficient for 100 Hz at the output. DCM removes reverse recovery charge ringing at the semiconductors and the dual inductor gets small. The high ripple current results in magnetizing losses, alternating current losses at the winding and a large output ripple voltage. In this situation, this is acceptable for a low maximum output power of 18 W.

Features
  • 10-kHz loop bandwidth is used for best dynamics.
  • The output voltage can be modulated up to a frequency of 120-Hz sinusoidal.
  • This reference design is completely built and tested in a lab.
Output voltage options PMP31246.1
Vin (Min) (V) 8
Vin (Max) (V) 16
Vout (Nom) (V) 60
Iout (Max) (A) .3
Output Power (W) 18
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- DCM
Automotive
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT328.PDF (1336 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBH2.PDF (177 KB)

Detailed overview of design layout for component placement

TIDMBH1.PDF (238 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBH4.ZIP (835 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGE3.ZIP (127 KB)

Design file that contains information on physical board layer of design PCB

TIDMBH3.PDF (505 KB)

PCB layer plot file used for generating PCB design layout

TIDMBH0.PDF (196 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM51561 — 2.2MHz Wide Input Nonsynchronous Boost,SEPIC,Flyback Controller with Spread Spectrum

Data sheet: PDF | HTML
DC/DC controllers

LM51561-Q1 — 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with spread spectrum and hiccup

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Discontinuous Mode SEPIC Reference Design With Modulated Output Voltage PDF | HTML Apr 27, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos