PMP31248

230V AC input 12V primary side regulated flyback reference design

PMP31248

Design files

Overview

This reference design is a quasi-resonant flyback power supply based on the UCC28730 primary side regulation (PSR) controller and UCC24650 (wake-up monitor). Using PSR topology eliminates the need of an optocoupler, increases reliability and optimizes system cost. This design achieves less than 6 mW standby power at 230 VAC and over 85% efficiency at 25 W load.

Features
  • 185-VAC to 265-VAC input with 50 Hz and 60 Hz and 12-V, 2.1-A output
  • Over 85% average four-point efficiency
  • Over 82% efficiency at 2% load (0.4 W)
  • Less than 6 mW standby power losses
  • Protected against output short circuits
Output voltage options PMP31248.1
Vin (Min) (V) 185
Vin (Max) (V) 265
Vout (Nom) (V) 12
Iout (Max) (A) 2.1
Output Power (W) 25.2
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- DCM^Flyback- Non Sync^Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT339.PDF (985 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBP0.PDF (204 KB)

Detailed overview of design layout for component placement

TIDMBO9.PDF (279 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBP2.ZIP (1070 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGF9.ZIP (126 KB)

Design file that contains information on physical board layer of design PCB

TIDMBP1.PDF (617 KB)

PCB layer plot file used for generating PCB design layout

TIDMBO8.PDF (315 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28730-Q1Zero-power standby PSR flyback controller for automotive

Data sheet: PDF | HTML
AC/DC controllers

UCC24650200-V wake-up monitor for fast transient primary-side regulation

Data sheet: PDF | HTML
AC/DC controllers

UCC28730Zero standby PSR flyback controller with CVCC and wake-up monitoring

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Universal AC Input, 12-V, 25-W PSR Reference Design PDF | HTML Jun 30, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos