PMP31257

PMP31257

Design files

Overview

The LM2733 boost converter reference design generates a positive and negative output. An analog DC input voltage can be used to configure the outputs. Both outputs can be dynamically changed using an external voltage.

Features
  • Current-mode boost converter
  • Configurable outputs
  • Negative and positive output
  • High 1.6-MHz switching frequency
Output voltage options PMP31257.1 PMP31257.2
Vin (Min) (V) 4.5 4.5
Vin (Max) (V) 5.5 5.5
Vout (Nom) (V) 13 -13
Iout (Max) (A) .05 .05
Output Power (W) .65 .65
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Boost- Non Sync Boost- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT350.PDF (899 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBY5.PDF (219 KB)

Detailed overview of design layout for component placement

TIDMBY4.PDF (143 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBY7.ZIP (1298 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGH9.ZIP (132 KB)

Design file that contains information on physical board layer of design PCB

TIDMBY6.PDF (469 KB)

PCB layer plot file used for generating PCB design layout

TIDMBY3.PDF (298 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM2733 — 0.6/1.6 MHz Boost Converters With 40V Internal FET Switch in SOT-23

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Split-Rail Converter W/ Configurable Dual, Pos. and Neg. Outputs Ref. Design PDF | HTML Oct 4, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos