PMP31263

PMP31263

Design files

Overview

This reference design features a dual-phase automotive boost converter for Class-H audio applications offering analog or digital output voltage tracking. The peak output power of over 800W can be achieved at 11V input voltage.

This test report is based on the LM5125-Q1, which is configured using external resistors. The pin-compatible LM51251-Q1 variant offering I²C for diagnostic and control can also be used on this design.

Features
  • Digital and analog voltage tracking
  • With I²C control (IC-variant dependent)
  • High efficiency and high peak output power
Output voltage options PMP31263.1
Vin (Min) (V) 9
Vin (Max) (V) 18
Vout (Nom) (V) 40.8
Iout (Max) (A) 25
Output Power (W) 1020
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Multiphase
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT389.PDF (791 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDME19.PDF (454 KB)

Detailed overview of design layout for component placement

TIDME18.PDF (420 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDME21.ZIP (2419 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGX0.ZIP (340 KB)

Design file that contains information on physical board layer of design PCB

TIDME20.PDF (1935 KB)

PCB layer plot file used for generating PCB design layout

TIDME17.PDF (505 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5125-Q1Wide-VIN 2.2MHz dual-phase boost controller with VOUT tracking

Data sheet: PDF | HTML
DC/DC controllers

LM5125A-Q1Wide-VIN 2.2MHz dual-phase boost controller with VOUT tracking

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Dual-Phase Boost Converter Reference Design for Class-H Audio Applications PDF | HTML Mar 18, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos