PMP31375

180VAC to 275VAC input, 96W - 24V AC/DC flyback with self-biasing GaN reference design

PMP31375

Design files

Overview

This reference design is a power supply delivering 24V, 1A average and up to 96W for 4 seconds. This design supports all cases where high peak power like motor drive or transitory power loads need to be addressed. The integrated quasi-resonant controller, gallium nitride (GaN) switch, and self-biasing section deliver high efficiency while maintaining low stand-by loss and eliminate the need for auxiliary winding in the transformer. Simple transformer structure leads to lower leakage inductance and improves efficiency by reducing snubber loss. Additionally, removing the auxiliary winding and associated components, allows for the reduction of BOM cost and PCB space.

Features
  • Achieves 92.14% efficiency at 230VAC, 91.91% at 180VAC
  • Suitable for high ambient temperature applications: only 25.8ºC delta-T between components and the ambient temperature, while delivering 96W for four seconds and 24W average power
  • No load power consumption 46.2mW at 230VAC
  • Meets DoE Level VI and CoC V5 Tier2 efficiency standards
Output voltage options PMP31375.1
Vin (Min) (V) 180
Vin (Max) (V) 275
Vout (Nom) (V) 24
Iout (Max) (A) 4
Output Power (W) 96
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Integrated Switch
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT227A.PDF (1051 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVMEK9.PDF (179 KB)

Detailed overview of design layout for component placement

SLVMEL1.PDF (176 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMEL0.ZIP (1791 KB)

Files used for 3D models or 2D drawings of IC components

SLVC907.ZIP (58 KB)

Design file that contains information on physical board layer of design PCB

SLVMEK8.PDF (579 KB)

PCB layer plot file used for generating PCB design layout

SLVMEK7.PDF (285 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24612High-frequency multi-mode synchronous rectifier controller

Data sheet: PDF | HTML
Shunt voltage references

ATL4312.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML
AC/DC converters

UCG28826Self-biased high frequency QR flyback converter with integrated GaN (65W)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 180VAC to 275VAC Input, 96W - 24V AC/DC Flyback With Self-Biasing GaN Reference Design (Rev. A) PDF | HTML Jan 9, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos