PMP40042

PMP40042

Design files

Overview

The PMP40042 is a D-CAP Aux. isolated power supply reference design solution for the Telecom & Server applications. High integration and low switching loss, with the UVLO, OTP, OCP, SS and Prebias Start-up, the module enables a high efficiency for 48V system application.  A low cost & compact transformer is embedded on the board. The board size is very compact (31mm * 11.9mm * 5mm). 

Features
  • Integrated high-side and low-side MOSFETs
  • Fast transient response based on the COT controlling
  • Integrated the UVLO, OTP, OCP, SS and prebias start-up
  • Wide input voltage range 36V ~ 60V
  • Compact size:  31mm * 11.9mm * 5mm
Output voltage options PMP40042.1
Vin (Min) (V) 36
Vin (Max) (V) 60
Vout (Nom) (V) 1
Iout (Max) (A) 40
Output Power (W) 40
Isolated/Non-Isolated Isolated
Input Type DC
Topology Half Bridge- Hard Switched^Other
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCL9.PDF (947 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRON2.PDF (96 KB)

Detailed overview of design layout for component placement

TIDRON1.PDF (47 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRON4.ZIP (29 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCW0.ZIP (249 KB)

Design file that contains information on physical board layer of design PCB

TIDRON3.PDF (595 KB)

PCB layer plot file used for generating PCB design layout

TIDRON0.PDF (150 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM5161Wide Input 4.5-V to 100-V, 1-A Synchronous Buck / Fly-Buck Converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP40042 Test Results Nov 10, 2016

Related design resources

Reference designs

REFERENCE DESIGN
PMP4435 48Vin, 300W 1/8brick Digital Module with GaN FET Reference Design PMP4497 LMG5200 48V to 1V/40A Single Stage Converter Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos