PMP40312

PMP40312

Design files

Overview

PMP40312 is a dual port USB Type-C™ PD car charger reference design. The design's normal input voltage range is from 9V to 14.5V, and the maximum input voltage can be to 42V.The pure analog configuration for the USB type-C source controller--TPS25740B makes the PD negotiation easy. The solution supports 4 sets of output voltage options including 5V/9V/12V/15V. Each port provides a maximum of 32.5W output power for the USB Type-C device. This solution achieves high efficiency as a SMBus battery Buck-Boost charge controller BQ25700A and I2C battery Buck-Boost Charge Controller BQ25703A are implemented in the design.

Features
  • Dual channel USB Type-C™ PD DFP design
  • 5V, 9V, 12V, 15V 32.5W*2 output with wide 5~36V input range
  • IEC ESD and short-to-VBUS protection for CC and D+/D- lines
  • Digital controlled design using low cost components
  • Small size with low component count
Output voltage options PMP40312.1 PMP40312.2 PMP40312.3 PMP40312.4 PMP40312.5 PMP40312.6 PMP40312.7 PMP40312.8
Vin (Min) (V) 5 5 5 5 5 5 5 5
Vin (Max) (V) 42 42 42 42 42 42 42 42
Vout (Nom) (V) 5 9 12 15 5 9 12 15
Iout (Max) (A) 3 3 2.7 2.17 3 3 2.7 2.17
Output Power (W) 15 27 32.4 32.55 15 27 32.4 32.55
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC DC DC DC
Topology Buck Boost- 4 Switch Buck Boost- 4 Switch Buck Boost- 4 Switch Buck Boost- 4 Switch Buck Boost- 4 Switch Buck Boost- 4 Switch Buck Boost- 4 Switch Buck Boost- 4 Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE29.PDF (3135 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRUY3.PDF (439 KB)

Detailed overview of design layout for component placement

TIDRUY2.PDF (114 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUY5.ZIP (26 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEC1.ZIP (672 KB)

Design file that contains information on physical board layer of design PCB

TIDRUY4.PDF (2280 KB)

PCB layer plot file used for generating PCB design layout

TIDRUY1.PDF (454 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25700ASMBus 1-4 cell NVDC Buck-Boost battery charge controller with system power monitor & processor

Data sheet: PDF | HTML
Battery charger ICs

BQ25703AI2C 1-4 cell NVDC Buck-Boost battery charge controller with system power monitor & processor

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709-Q1Automotive 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection

Data sheet: PDF | HTML
Low-power MCUs

MSP430G240216 MHz MCU with 8KB Flash, 256B SRAM, SPI/I2C, timer

Data sheet: PDF
Protocol & bus switches & muxes

TS3USB221A-Q1Automotive ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch

Data sheet: PDF | HTML
USB port protection ICs

TPD6S300USB Type-C™ port protector: short-to-VBUS overvoltage and 6-ch ESD protection

Data sheet: PDF | HTML
USB-C Power Delivery controllers

TPS25740BUSB Type-C™ and USB PD Source Controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP40312 Test Results Dec 19, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos