PMP40514

PMP40514

Design files

Overview

This reference design is developed for evaluating 13-W isolated active clamp flyback PD converter system using the IEEE 802.3at PoE interface and DC/DC controller TPS23756. The converter is capable of supporting the 13-W maximum IEEE 802.3at power requirements. It presents good efficiency, load regulation and related electrical performance.

Features
  • Support IEEE 802.3at-Compliant power devices
  • Combined PoE PD and DC/DC controller simplifies the design
  • High efficiency and better EMI performance with soft-switching technology
Output voltage options PMP40514.1
Vin (Min) (V) 36
Vin (Max) (V) 57
Vout (Nom) (V) 12
Iout (Max) (A) 1
Output Power (W) 12
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Active Clamp^POE
Personal electronics
Communications equipment
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT074.PDF (2008 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRYO7.PDF (57 KB)

Detailed overview of design layout for component placement

TIDRYO6.PDF (33 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYO9.ZIP (26 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF83.ZIP (207 KB)

Design file that contains information on physical board layer of design PCB

TIDRYO8.PDF (717 KB)

PCB layer plot file used for generating PCB design layout

TIDRYO5.PDF (223 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Powered devices

TPS23756Class 4 PoE PD with flyback/forward DC-DC controller & 12V-57V adapter support

Data sheet: PDF | HTML
Shunt voltage references

LMV431A1%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Class 3 isolated high-efficiency active clamp flyback converter for PoE power Jan 15, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos