PMP40543

PMP40543

Design files

Overview

This reference design is for an automotive USB Type-C and USB Type-A charger in 45-mm×45-mm dimension. The TPS25833-Q1 is used in each port as DC-DC regulator and port controller. The efficiency of the solution is 93.2% at 27-W output, which leads to only 40.8°C temperature rise. In an 85°C environment, the highest temperature on the board is 126.4°C. Programmable cable droop compensation helps portable devices charge at optimum current and voltage under heavy loads. A negative temperature coefficient (NTC) thermistor is implemented for intelligent thermal management to reprogram the output current limit. 

Features
  • Small design size
  • 93.2% efficiency at 27-W output
  • Only 40.8°C temperature rise during full load operation
  • Programmable cable droop compensation for optimum charging
  • Intelligent thermal management
Output voltage options PMP40543.1 PMP40543.2
Vin (Min) (V) 6 6
Vin (Max) (V) 36 36
Vout (Nom) (V) 5 5
Iout (Max) (A) 3 2.4
Output Power (W) 15 12
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT130.PDF (2264 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM148.PDF (167 KB)

Detailed overview of design layout for component placement

TIDM147.PDF (97 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM150.ZIP (1468 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFL6.ZIP (1375 KB)

Design file that contains information on physical board layer of design PCB

TIDM149.PDF (839 KB)

PCB layer plot file used for generating PCB design layout

TIDM146.PDF (227 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

USB-C controllers

TPS25831-Q1USB Type-C™ DCP Charge port converter with STB protection, cable comp. and thermal foldback

Data sheet: PDF | HTML
USB-C controllers

TPS25833-Q1USB Type-C,DCP charge port converter with cable compensation and thermal foldback

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Automotive 15-W USB Type-C™ and 12-W USB Type-A Charger Reference Design Aug 20, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos