PMP40544

PMP40544

Design files

Overview

This reference design is for an automotive USB Type-A charger with 3 meters USB-IF near-end compliant. The TPS25840-Q1 is used as DC-DC regulator and data switch and TUSB217-Q1 is used as high speed signal conditioner to improve signal quality. The efficiency of the solution is 93.3% at a 12-W output, which leads to only 20.5°C temperature rise. Programmable cable droop compensation helps portable devices charge at optimum current and voltage under heavy loads. USB 2.0 high-speed near-end eye compliance test is passed on the design with a cable as long as 3 meters.

Features
  • Good eye performance with a cable as long as three meters
  • 93.3% efficiency at 12-W output
  • Only 20.5°C temperature rise
  • Programmable cable droop compensation for optimum charging
Output voltage options PMP40544.1
Vin (Min) (V) 6
Vin (Max) (V) 36
Vout (Nom) (V) 5
Iout (Max) (A) 2.4
Output Power (W) 12
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT149.PDF (2113 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM333.PDF (103 KB)

Detailed overview of design layout for component placement

TIDM332.PDF (95 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM335.ZIP (937 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFP3.ZIP (2184 KB)

Design file that contains information on physical board layer of design PCB

TIDM334.PDF (676 KB)

PCB layer plot file used for generating PCB design layout

TIDM331.PDF (179 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS709-Q1 — Automotive 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection

Data sheet: PDF | HTML
MOSFETs

CSD85312Q3E — 20-V, N channel NexFET™ power MOSFET, dual common source SON 3 mm x 3, 14 mOhm

Data sheet: PDF
USB redrivers & multiplexers

TUSB217-Q1 — Automotive USB 2.0 high speed signal conditioner with DC boost, integrated CDP, wide supply

Data sheet: PDF | HTML
USB-A controllers

TPS25840-Q1 — USB-A SDP/CDP charge port converter with STB protection and cable compensation

Data sheet: PDF | HTML
USB-C controllers

TPS25830A-Q1 — USB Type-C® and SDP/CDP charge port converter with short to BATT protection and MFi functionality

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Automotive USB Type-A Charger Reference Design With 3-m USB-IF Nov 19, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos