PMP40555

PMP40555

Design files

Overview

This reference design is a wide input, 12-V and 2-A output isolated flyback converter using LM5155. The switching frequency is 250 kHz and the peak efficiency of the system is 89.19% at 24-V input. The load regulation in the input range is within ±0.5%. Peak-to-peak ripple of the output is within 296 mV under load transient from 1 A to 2 A with a slew rate of 1 A/us.

Features
  • Wide input range
  • 250-kHz switching frequency
  • 89.19% peak efficiency
  • Load regulation within ±0.5% in whole input range
Output voltage options PMP40555.1
Vin (Min) (V) 9
Vin (Max) (V) 60
Vout (Nom) (V) 12
Iout (Max) (A) 2
Output Power (W) 24
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- CCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT145.PDF (2064 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM277.PDF (107 KB)

Detailed overview of design layout for component placement

TIDM276.PDF (99 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM279.ZIP (660 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFO1.ZIP (1545 KB)

Design file that contains information on physical board layer of design PCB

TIDM278.PDF (552 KB)

PCB layer plot file used for generating PCB design layout

TIDM275.PDF (183 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5155 — 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller

Data sheet: PDF | HTML
Shunt voltage references

TL431LI — Adjustable precision shunt regulator with optimized reference current (pin layout: KRA)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 9~60-Vdc Input, 12-V/2-A Output Flyback Reference Design Oct 17, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos