PMP40766

PMP40766

Design files

Overview

This reference design is a universal input, 71.4-V, 7-A constant current, constant voltage (CC/CV) charger for e-bike applications. The UCC28180 device is used for CCM PFC stage for 0.99 power factor and low-current total harmonic distortion. The UCC256403 is used for a half-bridge resonant converter, achieving 95.8% efficiency and fast load transient at constant voltage mode. A flyback using the UCC28910 provides auxiliary power for PFC, LLC, control circuits and cooling fans. The adjustable CC/CV option is reserved for the MCU board to make it feasible for multiple-cell battery charging applications.

Features
  • 0.99 power factor at full load output
  • 95.8% peak efficiency
  • Charging status indication
  • Reserved digital option for adjustable CC/CV
Output voltage options PMP40766.1 PMP40766.2 PMP40766.3
Vin (Min) (V) 90 350 120
Vin (Max) (V) 264 410 410
Vout (Nom) (V) 390 71.4 12
Iout (Max) (A) 1.33 7 .25
Output Power (W) 518.7 499.8 3
Isolated/Non-Isolated Non-Isolated Isolated Isolated
Input Type AC DC DC
Topology Boost- PFC Full Bridge- LLC Flyback- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT215.PDF (6469 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM795.PDF (384 KB)

Detailed overview of design layout for component placement

TIDM794.PDF (187 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM797.ZIP (2231 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFZ3.ZIP (2271 KB)

Design file that contains information on physical board layer of design PCB

TIDM796.PDF (1570 KB)

PCB layer plot file used for generating PCB design layout

TIDM793.PDF (429 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC256403 — LLC resonant controller with ultra-low power and ultra-quiet standby operation

Data sheet: PDF | HTML
AC/DC controllers

UCC28180 — 18-kHz-250-kHz CCM PFC controller with enhanced startup & transient response

Data sheet: PDF | HTML
AC/DC converters

UCC28910 — 700V Flyback switcher with constant-voltage constant-current and primary-side control

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA180 — 26V, 350kHz current sense amplifier

Data sheet: PDF | HTML
Comparators

LMV393 — Dual General Purpose Low-Voltage Comparator

Data sheet: PDF | HTML
General-purpose op amps

TL103W — Dual, 32-V, 900-kHz operational amplifier with internal reference

Data sheet: PDF | HTML
Shunt voltage references

TL431LI — Adjustable precision shunt regulator with optimized reference current (pin layout: KRA)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Universal Input, 500-W CC/CV e-Bike Charger Reference Design Jan 11, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos