PMP40801

PMP40801

Design files

Overview

This reference design is the USB Type-C® power delivery for personal electronics or automotive applications, where a USB power delivery (USB PD) supported buck-boost converter is used to generate a wide range output voltage. The TPS55288 is a synchronous buck-boost converter used to convert 12-V auto-battery voltage or 19-V adaptor voltage into USB-PD power supply rails. The TPS65987DH is a stand-alone USB Type-C and PD controller with integrated power path, which can automatically set the output of TPS55288 through an I2C interface based on the PD negotiation results. The output specifications are designed to be 5-V to 20-V, 5-A maximum continuous current under 19-V adaptor input and 3-A maximum continuous current under 12-V battery input for considering efficiency and thermal.

Features
  • USB Type-C charger
  • >97 % peak efficiency
  • 100-W peak power
  • Compact solution size
  • Excellent thermal performance
Output voltage options PMP40801.1 PMP40801.2 PMP40801.3 PMP40801.4
Vin (Min) (V) 12 12 12 12
Vin (Max) (V) 19 19 19 19
Vout (Nom) (V) 5 9 15 20
Iout (Max) (A) 3 3 3 5
Output Power (W) 15 27 45 100
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC
Topology USB Switch USB Switch USB Switch USB Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT204.PDF (2887 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM776.PDF (176 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM778.ZIP (1632 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFY9.ZIP (271 KB)

Design file that contains information on physical board layer of design PCB

TIDM777.PDF (1166 KB)

PCB layer plot file used for generating PCB design layout

TIDM775.PDF (340 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS55288 — 36V, 16A buck-boost converter with PPS control

Data sheet: PDF | HTML
DC/DC converters

TPS560430 — 4V to 36V, 0.6A synchronous step-down SIMPLE SWITCHER® power converter

Data sheet: PDF | HTML
Load switches

TPS2500 — 0.13-1.4A adjustable ILIMIT, 1.8-5.25V, 80mΩ USB power switch + boost converter in Eco-mode

Data sheet: PDF
USB port protection ICs

TPD6S300A — USB Type-C® port protector: short-to-VBUS overvoltage and 6ch ESD protection with improved OVP

Data sheet: PDF | HTML
USB-C Power Delivery controllers

TPS65987D — USB Type-C® and USB-C® Power Delivery controller with integrated power switches

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Docking USB Type-C® Power Delivery Reference Design for Personal Electronics App Jan 4, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos