PMP40994

PMP40994

Design files

Overview

This reference design is a compact, dual-channel output isolated gate driver board design for insulated-gate bipolar transistor (IGBT) in solar inverter, PCS, UPS and motor driver applications. The isolated bias power is implemented with fly-buck topology using TPS54308 which offers two-channel isolated outputs with 1500-V isolation while achieving good voltage regulation. The design is a single-layer PCB board for easy manufacturing.

Features
  • Compact, isolated bias power plus isolated gate driver
  • Provides 8% output voltage regulation with a loose regulated 12-V power rail input
  • Each channel can support a maximum of two watts per IGBT
  • Each channel has split +15-V, -8-V power rails for the gate driver
  • Provides 1500-V isolation between primary and secondary as well as secondary 1 to secondary 2
  • Single-layer PCB for easy manufacturing
Output voltage options PMP40994.1
Vin (Min) (V) 10
Vin (Max) (V) 20
Vout (Nom) (V) 23
Iout (Max) (A) .08
Output Power (W) 1.84
Isolated/Non-Isolated Isolated
Input Type DC
Topology FlyBuck
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT296.PDF (1815 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAW7.PDF (210 KB)

Detailed overview of design layout for component placement

TIDMAW6.PDF (155 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAW9.ZIP (3030 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGA4.ZIP (496 KB)

Design file that contains information on physical board layer of design PCB

TIDMAW8.PDF (727 KB)

PCB layer plot file used for generating PCB design layout

TIDMAW5.PDF (357 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS54308 — 4.5-V to 28-V Input, 3-A output, synchronous 350-kHz FCCM step-down converter

Data sheet: PDF | HTML
Isolated gate drivers

UCC23513 — 4.5A/5.3A single-channel opto-compatible reinforced isolated gate driver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 4-W Dual-Channel Isolated Gate Driver With 1500-V Isolation for IGBT Ref. Design PDF | HTML Sep 30, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos