PMP41009

PMP41009

Design files

Overview

This reference design provides isolated 14-V and 56-W outputs with a quasi-resonant flyback topology. The power supply can be powered from the 350-V to 1000-V DC input. This design uses cascode MOSFETs and flyback controller UCC28740-Q1. The line and load regulation are regulated to within ±1% precision. The peak efficiency is 84.6% at 1000-V input and 56-W output.

Features
  • Wide input range: 350-V to 1000-V DC
  • High-precision output voltage
  • Peak efficiency 84.6% at 1000-V input and 56-W output
  • Quasi-resonant mode controller improves EMI performance
Output voltage options PMP41009.1
Vin (Min) (V) 350
Vin (Max) (V) 1000
Vout (Nom) (V) 14
Iout (Max) (A) 4
Output Power (W) 56
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT266.PDF (1515 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAE0.PDF (251 KB)

Detailed overview of design layout for component placement

TIDMAD9.PDF (152 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAE2.ZIP (964 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG66.ZIP (386 KB)

Design file that contains information on physical board layer of design PCB

TIDMAE1.PDF (581 KB)

PCB layer plot file used for generating PCB design layout

TIDMAD8.PDF (251 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28740-Q1 — Automotive ultra low standby, flyback controller with integrated HV startup and optocoupler feedback

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 350-V to 1000-V DC Input, 56-W Flyback Isolated Power Supply Reference Design PDF | HTML Apr 18, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos