PMP41012

PMP41012

Design files

Overview

This reference design provides an isolated 15-V and 22-W outputs with flyback topology with LM51561-Q1 controller. The power supply can be powered from the 200-V to 480-V DC input. This primary-side regulation design does not contain an optocoupler and uses a dual random spread spectrum which reduces EMI.

Features
  • Wide input range: 200-V to 480-V DC
  • Primary-side regulation without optocoupler
  • Compact form factor with isolated flyback
  • Dual random spread spectrum to reduce EMI
Output voltage options PMP41012.1
Vin (Min) (V) 200
Vin (Max) (V) 480
Vout (Nom) (V) 15
Iout (Max) (A) 1.5
Output Power (W) 22.5
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT276A.PDF (758 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAB5.PDF (204 KB)

Detailed overview of design layout for component placement

TIDMAB4.PDF (152 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAB7.ZIP (682 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG61.ZIP (616 KB)

Design file that contains information on physical board layer of design PCB

TIDMAB6.PDF (637 KB)

PCB layer plot file used for generating PCB design layout

TIDMAB3.PDF (232 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM51561-Q1 — 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with spread spectrum and hiccup

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 200-V to 480-V DC Input, 22-W Flyback Isolated Power Supply Reference Design (Rev. A) PDF | HTML Jul 27, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos