PMP41086

PMP41086

Design files

Overview

This reference design showcases a nonsynchronous single-ended primary-inductor converter (SEPIC) with non-coupled inductors using the LM51561-Q1 device. The design covers an input voltage range of 6.0V to 28V. The output voltage is 21.0V with a maximum load current of 0.5A. The design has compact form factor and low cost.

Features
  • Nonsynchronous SEPIC design with non-coupled inductors
  • Wide input voltage range from 6V to 28V
  • Compact form factor and low-cost design
Output voltage options PMP41086.1
Vin (Min) (V) 6
Vin (Max) (V) 28
Vout (Nom) (V) 21
Iout (Max) (A) .5
Output Power (W) 10.5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT370.PDF (2184 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMCB5.PDF (171 KB)

Detailed overview of design layout for component placement

TIDMCB4.PDF (148 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCB7.ZIP (794 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGK5.ZIP (346 KB)

Design file that contains information on physical board layer of design PCB

TIDMCB6.PDF (383 KB)

PCB layer plot file used for generating PCB design layout

TIDMCB3.PDF (206 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM51561-Q1 — 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with spread spectrum and hiccup

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 10.5-W Nonsynchronous SEPIC Reference Design With Non-coupled Inductors PDF | HTML Dec 12, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos