PMP41106

PMP41106

Design files

Overview

This reference design is a universal input, 48V, 10.4A constant current (CC), constant voltage (CV) charger for e-bike applications. The reference design achieves 91.5% end-to-end peak efficiency with a 110Vac input, and 93.50% end-to-end peak efficiency with a 230Vac input. This design includes fan control and charging status indication based on output current. This reference design uses the UCC28180, UCC256603, UCC28910, and TL103W devices.

Features
  • 93.5% peak efficiency
  • Power factor of greater than 0.9 for output power larger than 100W
  • Charging status indication
Output voltage options PMP41106.1
Vin (Min) (V) 90
Vin (Max) (V) 264
Vout (Nom) (V) 48
Iout (Max) (A) 10.4
Output Power (W) 499.2
Isolated/Non-Isolated Isolated
Input Type AC
Topology Boost- PFC^Half Bridge- LLC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT411.PDF (1450 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMD84.PDF (416 KB)

Detailed overview of design layout for component placement

TIDMD85.ZIP (16403 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGR1.ZIP (73 KB)

Design file that contains information on physical board layer of design PCB

TIDMD86.PDF (171 KB)

Detailed schematic diagram for design layout and components

TIDMD82.PDF (465 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC25660 — Wide VIN and VOUT 750kHz LLC controller

Data sheet: PDF | HTML
AC/DC controllers

UCC25661-Q1 — Automotive, high density, Wide VIN and VOUT LLC controller with IPPC

Data sheet: PDF | HTML
AC/DC controllers

UCC28180 — 18-kHz-250-kHz CCM PFC controller with enhanced startup & transient response

Data sheet: PDF | HTML
AC/DC converters

UCC28910 — 700V Flyback switcher with constant-voltage constant-current and primary-side control

Data sheet: PDF | HTML
General-purpose op amps

TL103W — Dual, 32-V, 900-kHz operational amplifier with internal reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Universal Input, 500W Constant Current and Constant Voltage E-Bike Charger Reference Design PDF | HTML Sep 5, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos