PMP41131

PMP41131

Design files

Overview

This reference design is a 45W, low-profile AC/DC USB Power Delivery (PD) charger reference design with integrated flyback controller and gallium nitride (GaN) power switch. This design can achieve less than 10mm height by using a low-profile planar PCB transformer. The flyback converter UCG28826 features VCC self-bias and simplifies the planar transformer PCB winding by eliminating auxiliary winding as well as associated VCC rectifier circuity. The design can meet efficiency standards and regulations such as Department of Energy (DOE) Level VI and Code of Conduct (CoC) Version 5 (V5) Tier 2 standards. The design achieves less than 75mW standby power consumption at 230VAC.

Features
  • <10mm height, low-profile design with PCB planar transformer
  • Achieves >92% efficiency at 90VAC
  • Simplified PCB winding design with VCC self-bias feature
  • Meets DoE Level VI and CoC V5 Tier 2 efficiency standards
  • No load power consumption, <75mW at 230VAC
Output voltage options PMP41131.1 PMP41131.2 PMP41131.3 PMP41131.4
Vin (Min) (V) 90 90 90 90
Vin (Max) (V) 264 264 264 264
Vout (Nom) (V) 20 15 9 5
Iout (Max) (A) 2.25 3 3 3
Output Power (W) 45 45 27 15
Isolated/Non-Isolated Isolated Isolated Isolated Isolated
Input Type AC AC AC AC
Topology Flyback- Integrated Switch Flyback- Integrated Switch Flyback- Integrated Switch Flyback- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT422.PDF (4208 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDME58.PDF (422 KB)

Detailed overview of design layout for component placement

TIDME59.PDF (340 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDME61.ZIP (4006 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGX8.ZIP (2072 KB)

Design file that contains information on physical board layer of design PCB

TIDME60.PDF (1610 KB)

PCB layer plot file used for generating PCB design layout

PDF | HTML
TIDME57.PDF (494 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC converters

UCG28826 — Self-biased high frequency QR flyback converter with integrated GaN (65W)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Universal AC-Input 45W Low-Profile USB Power Delivery Charger Reference Design With Integrated GaN PDF | HTML Jun 10, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos