PMP41155

PMP41155

Design files

Overview

This reference design is a four-switch, buck-boost DC/DC converter used for battery backup unit (BBU) applications, targeting Open Compute Project® (OCP) Open Rack V3 Power BBU specifications. This design has a 12KW power capability. The converter works in either buck, buck-boost, or boost mode depending on the Vin and Vout voltage. The converter transients smoothly between each mode. Peak current mode control is employed in this design, providing a fast load transient response. Relying on the LM51770 features, no extra driver is needed for field-effect transistors. This design has a total of six phases; among them, six phases are connected in parallel for battery discharging operation, provide up to 12KW discharging power.

Features
  • 2kW power capability per phase then 6 number of phases in parallel for 12KW power battery discharge operation
  • Multimode operation: seamless transitions between buck to buck-boost and buck-boost to boost
  • Integrated average input and output current monitor or limiter either in input or output
  • Peak efficiency >99%, exceptional high-load efficiency >99.5% for Vin ≅ Vout
  • Meets OCP-V3, 50V BBU power conversion function
Output voltage options PMP41155.1
Vin (Min) (V) 28.6
Vin (Max) (V) 60
Vout (Nom) (V) 50
Iout (Max) (A) 240
Output Power (W) 12000
Isolated/Non-Isolated Non-Isolated
Input Type
Topology Buck Boost- 4 Switch
Data center
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT226.PDF (279 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVMEI8.ZIP (506 KB)

Detailed overview of design layout for component placement

SLVMEJ0.ZIP (608 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMEI9.ZIP (25718 KB)

Files used for 3D models or 2D drawings of IC components

SLVC898.ZIP (7755 KB)

Design file that contains information on physical board layer of design PCB

SLVMEI7.ZIP (5298 KB)

PCB layer plot file used for generating PCB design layout

SLVMEI6.ZIP (1142 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA296A-5-V to 110-V, bidirectional, 1.1-MHz 8-V/µs ultraprecise current sense amplifier

Data sheet: PDF | HTML
DC/DC controllers

LM5177078V wide-VIN bidirectional 4-switch buck-boost controller

Data sheet: PDF | HTML
Real-time motor control & automation MCUs

TMS320F28P650DKC2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, EtherCAT, CAN-FD, AES

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Multiphase, Four-Switch, Buck-Boost DC/DC Converter Reference Design PDF | HTML Oct 10, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos