PMP41175

PMP41175

Design files

Overview

This reference design is a tiny three channel isolated bias supply based on Flyback topology. Providing the voltage supply for isolated gate drivers is a typically use case. The design integrates three 21V, 2W isolated outputs and one 7V non- isolated auxiliary output. The design uses a planar transformer integrated into the printed circuit board (PCB) to reduce the board height and system cost. The LM5158-Q1 converter supports primary-side regulation (PSR) by using an auxiliary winding on the primary side. The maximum efficiency is 88%.

Features
  • Primary-side regulated flyback for three outputs (21V, 2W) with planar transformer
  • Peak efficiency 88% at 6W full load
  • Low transformer Parasitic capacitance (<10pF)
  • Low height (9mm)
  • Compact size in 50mm × 29mm
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT246.PDF (979 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVMF08.PDF (200 KB)

Detailed overview of design layout for component placement

SLVMF10.PDF (193 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMF09.ZIP (1782 KB)

Files used for 3D models or 2D drawings of IC components

SLVC958.ZIP (971 KB)

Design file that contains information on physical board layer of design PCB

SLVMF07.PDF (661 KB)

PCB layer plot file used for generating PCB design layout

SLVMF06.PDF (683 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM5158-Q13-A, 85-V, 2.2-MHz wide VIN boost, flyback, & SEPIC converter with dual random spread spectrum

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Isolated Bias Supply Reference Design Using PSR Flyback Topology with Planar Transformer PDF | HTML Apr 24, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos