PMP41184

PMP41184

Design files

Overview

This reference design is a 48W, low-profile DC/DC auxiliary power supply targeting server PSU applications. The design features an integrated flyback controller with a Gallium Nitride (GaN) power switch. The design achieves a height of less than 10mm by utilizing a low-profile planar printed circuit board (PCB) transformer, meeting the high power density requirements of modern server PSU applications. The flyback converter UCG28824 incorporates VCC self-bias functionality, which simplifies the planar transformer PCB winding design by eliminating the need for auxiliary windings and associated VCC rectifier circuity. This supply operates using the PFC bus voltage as an input, and generates two isolated 12V/3A, 24V/0.1A outputs and a non-isolated 18V/0.5A output.

Features
  • <10mm height low-profile design with PCB planar transformer technology
  • Compact size (50.0mm × 33.8mm × 9.6mm) and high-power density (48W/in3)
  • Achieves >92.98% efficiency at 400VDC input
  • Additional isolated 24V and non-isolated 18V provided
  • Simplified PCB winding design with VCC self-bias feature
Output voltage options PMP41184.1 PMP41184.2 PMP41184.3
Vin (Min) (V) 127 127 127
Vin (Max) (V) 400 400 400
Vout (Nom) (V) 12 18 24
Iout (Max) (A) 3 .5 .1
Output Power (W) 36 9 2.4
Isolated/Non-Isolated Isolated Non-Isolated Isolated
Input Type DC DC DC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT248.PDF (1082 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVMF29.PDF (191 KB)

Detailed overview of design layout for component placement

SLVMF31.PDF (162 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMF30.ZIP (1192 KB)

Files used for 3D models or 2D drawings of IC components

SLVC960.ZIP (300 KB)

Design file that contains information on physical board layer of design PCB

SLVMF28.PDF (766 KB)

PCB layer plot file used for generating PCB design layout

SLVMF27.PDF (260 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC converters

UCG28824 — Self-biased high frequency QR flyback converter with integrated GaN (45W)

Data sheet: PDF | HTML
Shunt voltage references

ATL431 — 2.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP41184 Test Report PDF | HTML May 20, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos