PMP4190

PMP4190

Design files

Overview

This reference design uses the TPS61175 boost converter to drive a flyback power stage. With its integrated MOSFET, the TPS61175 reduces the circuit complexity and footprint. In addition, operating at 1MHz reduces the size of the passive components.

Output voltage options PMP4190.1
Vin (Min) (V) 3
Vin (Max) (V) 6
Vout (Nom) (V) 5
Iout (Max) (A) .5
Output Power (W) 2.5
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVU738A.PDF (2608 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM362.PDF (87 KB)

Detailed overview of design layout for component placement

SLVRAY9A.PDF (55 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM364.ZIP (609 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFP9.ZIP (411 KB)

Design file that contains information on physical board layer of design PCB

TIDM363.PDF (370 KB)

PCB layer plot file used for generating PCB design layout

SLVRAY8A.PDF (97 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS61175 — 3-A ,40V High Voltage Boost Converter with Soft-start and Programmable Switching Frequency

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report 3-V to 6-V DC Input, 5-V/0.5-A, 1-MHz Isolated Flyback Reference Design (Rev. A) Dec 6, 2019
Analog design Journal Using a portable-power boost converter in an isolated flyback application Mar 11, 2009

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos