PMP4320A

PMP4320A

Design files

Overview

The PMP4320A reference design is a single output DC-DC converter with standard half-brick dimensions and full digital control configuration based on the UCD3138.  It is capable of delivering 50A output current with an output voltage of 12V.  The converter provides high efficiency and good performance with flexible configuration options, which makes it an ideal choice for the bus converter.

Features
  • Fully tested to comply with telecom customer requirements
  • Flexible configuration of key parameters
  • Full Bridge converter with synchronous rectifier
  • Good thermal performance with low component count
  • Efficiency of 93.9%
  • Protection features output OVP, OCP and input UVP
Output voltage options PMP4320A.1
Vin (Min) (V) 36
Vin (Max) (V) 60
Vout (Nom) (V) 12
Iout (Max) (A) 50
Output Power (W) 600
Isolated/Non-Isolated Isolated
Input Type DC
Topology Full Bridge- Phase Shifted
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU556.PDF (758 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRAO5.PDF (51 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC640.ZIP (2725 KB)

Design file that contains information on physical board layer of design PCB

TIDRAO4.PDF (166 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCD3138Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs

Data sheet: PDF | HTML
AC/DC controllers

UCD3138064Highly-Integrated Digital Controller for Isolated Power with 64kB Memory

Data sheet: PDF | HTML
AC/DC controllers

UCD3138064AHighly Integrated Digital Controller for Isolated Power

Data sheet: PDF | HTML
AC/DC controllers

UCD3138128Highly-Integrated Digital Controller for Isolated Power

Data sheet: PDF | HTML
AC/DC controllers

UCD3138AUCD3138A Highly Integrated Digital Controller for Isolated Power

Data sheet: PDF | HTML
AC/DC controllers

UCD3138A64Highly-Integrated Digital Controller for Isolated Power

Data sheet: PDF | HTML
DC/DC converters

LM349277.5-100V Wide Vin, 600mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters

Data sheet: PDF | HTML
Digital isolators

ISO74202-channel, 2/0, digital isolator

Data sheet: PDF | HTML
Half-bridge drivers

UCC27201120V 3A half-bridge gate driver with 7V UVLO and TTL inputs

Data sheet: PDF | HTML
Half-bridge drivers

UCC27282120V 3A/3A half-bridge gate driver with 5V UVLO, interlock and enable options

Data sheet: PDF | HTML
Half-bridge drivers

UCC27284120V 3A/3A half-bridge gate driver with 5V UVLO and enable options

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS715A80-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS715A-NM24-V, 80-mA, Low Iq, Low-Dropout Linear Regulator

Data sheet: PDF | HTML
Low-side drivers

UCC2732416V VDD, 5A/5A dual-channel low-side gate driver with dual noninverting input

Data sheet: PDF | HTML
MOSFETs

CSD19532Q5B100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.9 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP4320A Test Results Sep 23, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos