PMP4408

PMP4408

Design files

Overview

The PMP4408 is a universal AC input, 120W flyback converter reference design. The LM5023 Quasi Resonant Flyback converter was chosen to get 2 high-efficiency isolated outputs. Additionally a downstream Buck converter, the TPS5402 enables 2 high-efficiency non-isolated outputs. The QR Flyback design implements Valley switching for high-efficiency and full protection features such as output short circuit and output overvoltage.

Features
  • Good cross regulation
  • Valley switching for high efficiency
  • Output OVP, OCP and Short Circuit Protection
  • Input brown-out
  • Average efficiency is high
  • Size 92mm(L) x 95mm(W) x 30mm(H)
Output voltage options PMP4408.1 PMP4408.2 PMP4408.3 PMP4408.4
Vin (Min) (V) 176 20 20 176
Vin (Max) (V) 264 28 28 264
Vout (Nom) (V) 24 15 5 42
Iout (Max) (A) .6 .8 1.5 2
Output Power (W) 14.4 12 7.5 84
Isolated/Non-Isolated Isolated Non-Isolated Non-Isolated Isolated
Input Type AC DC DC AC
Topology Flyback- Quasi Resonant Buck- Non Sync Buck- Non Sync Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU838.PDF (434 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRDC8.PDF (30 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC960.ZIP (102 KB)

Design file that contains information on physical board layer of design PCB

TIDRDC7.PDF (44 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

LM5023 — AC-DC quasi-Resonant current mode PWM controller

Data sheet: PDF | HTML
DC/DC converters

TPS5402 — 3.5V to 28V Input, 1.7A Output, Non-Synchronous Step-Down Regulator with Integrated MOSFET

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP4408 Test Results Mar 10, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos