PMP4494

PMP4494

Design files

Overview

The PMP4494 is a 5V to 3.3V 1.2A DC-DC converter with a Vout hold-up circuit. The synchronous buck converter LM20242 is used in the design to provide high efficiency for the system voltage. A boost converter TPS61170 boosts an auxiliary rail from 10V up to 20V to provide the backup voltage. A supply voltage supervisor TLV809 monitors the system voltage and switches the supply to the backup voltage once the system voltage falls below the threshold voltage. Along with the boost circuit, the hold-up capacitance is significantly reduced while still meeting the 200mS hold-up time specification.

Features
  • Main power supply 5V to 3.3V 1.2A output synchronous buck
  • Back-up power supply  boost up from 10Vin to 20V hold-up voltage
  • Minimum 200ms hold-up time for 3.3V
  • Bus voltage monitor and switch
  • Size: 73.5mm x 50mm x 10mm
Output voltage options PMP4494.1 PMP4494.2
Vin (Min) (V) 5 10
Vin (Max) (V) 20 10
Vout (Nom) (V) 3.3 20
Iout (Max) (A) 1.2 .1
Output Power (W) 3.96 2
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Synchronous Boost- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCD6.PDF (401 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRNP1.PDF (67 KB)

Detailed overview of design layout for component placement

TIDRNP0.PDF (191 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNP3.ZIP (27 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCO0.ZIP (186 KB)

Design file that contains information on physical board layer of design PCB

TIDRNP2.PDF (255 KB)

PCB layer plot file used for generating PCB design layout

TIDRNO9.PDF (144 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM20242 — 4.5-36V, 2A Current Mode Synchronous Buck Regulator with Adjustable Frequency

Data sheet: PDF
DC/DC converters

TPS61170 — 1.2A Switch, 38V High Voltage Boost Converter in 2x2mm QFN Package

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP4494 Test Results Sep 29, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos